IESNA:LM-63-2002
[TEST]P1647981
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-850-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 80CRI 5000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29909.1
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7254.1 7002.6 6591.5 6242.6 5955.9 5758.4 5663.7 5658.3 5736.8 5942.3 6248.0 6707.8 7175.7 7659.9 8119.7 
8560.5 9060.9 9615.4 10210.4 10992.1 11665.6 11814.3 11146.3 9458.5 6932.3 5041.7 3965.2 3086.1 2380.2 1528.2 854.7 
335.4 135.2 40.6 2.7 0.0 0.0 
7254.1 7024.2 6613.1 6245.3 5964.0 5761.1 5658.3 5650.2 5731.4 5928.8 6242.6 6675.3 7173.0 7668.0 8135.9 
8614.6 9163.7 9726.3 10359.2 11121.9 11779.2 11903.6 11281.5 9699.2 7127.0 5141.7 3962.5 3145.6 2461.3 1522.8 860.1 
346.2 143.4 43.3 2.7 0.0 0.0 
7254.1 6994.5 6596.9 6245.3 5966.7 5771.9 5663.7 5644.8 5704.3 5888.2 6191.2 6610.4 7151.4 7722.1 8279.2 
8844.5 9453.1 10110.4 10805.5 11552.0 12149.7 12244.4 11587.1 9985.9 7319.1 5139.0 4078.8 3261.9 2626.3 1766.2 998.1 
467.9 238.0 94.7 21.6 2.7 0.0 
7254.1 7067.5 6675.3 6342.6 6077.6 5888.2 5761.1 5717.8 5736.8 5858.5 6118.1 6483.3 7021.5 7622.0 8314.4 
9014.9 9742.5 10516.1 11389.7 12225.5 12993.6 13193.8 12642.0 11357.2 8574.1 5585.3 4224.8 3692.0 3253.8 2629.0 1609.3 
846.6 524.7 297.5 92.0 2.7 0.0 
7254.1 7081.0 6737.5 6423.8 6166.8 5985.6 5858.5 5780.1 5750.3 5785.5 5931.5 6215.5 6623.9 7186.5 7870.8 
8722.8 9650.5 10559.3 11652.1 12728.6 14040.4 15043.8 15306.2 14594.8 12907.1 8863.5 4949.7 3719.0 3435.0 3299.8 
3075.3 2028.6 1236.1 646.4 229.9 5.4 0.0 
7254.1 7162.2 6864.7 6580.7 6356.2 6183.1 6047.8 5947.7 5888.2 5866.6 5899.1 6026.2 6269.6 6632.0 7181.1 
7846.5 8725.5 9788.5 10973.2 12244.4 13883.5 15952.6 17975.8 19052.3 18979.2 17729.6 13686.0 7162.2 4008.4 3340.4 
3142.9 2807.5 1890.6 1344.3 338.1 10.8 0.0 
7254.1 7208.2 6970.1 6737.5 6556.3 6385.9 6256.1 6158.7 6096.5 6053.2 6055.9 6110.0 6223.6 6429.2 6764.6 
7248.7 7908.7 8733.6 9750.6 11084.1 12596.0 14448.8 16853.3 20212.6 23260.9 24862.1 25059.5 23323.1 17451.0 9650.5 
4779.3 2840.0 2028.6 1368.6 911.5 97.4 0.0 
7254.1 7240.6 7091.9 6924.2 6780.8 6642.9 6532.0 6458.9 6402.1 6361.6 6361.6 6377.8 6421.1 6510.3 6688.8 
6991.8 7457.0 8135.9 9052.8 10232.1 11706.2 13488.6 15498.2 17626.9 20017.9 23620.6 28881.3 32135.1 31104.6 24707.9 
17618.7 12014.5 7078.3 2715.6 884.5 162.3 0.0 
7254.1 7237.9 7097.3 6945.8 6805.2 6675.3 6567.1 6496.8 6440.0 6404.8 6402.1 6418.4 6458.9 6537.4 6691.6 
6970.1 7411.0 8057.5 8974.4 10088.7 11568.2 13391.2 15295.4 17442.9 19682.5 22838.9 28037.4 32118.9 31367.0 25005.4 
17854.1 12049.7 6935.0 2564.1 784.4 165.0 0.0 
7254.1 7278.5 7221.7 7137.8 7064.8 6981.0 6910.6 6878.2 6872.8 6886.3 6902.5 6924.2 6943.1 6981.0 7064.8 
7232.5 7540.8 8060.2 8858.1 9918.3 11278.8 12855.7 14440.7 15966.1 17213.0 18546.5 20334.3 23063.4 24283.2 21995.0 
17148.1 10627.0 4113.9 884.5 221.8 40.6 0.0 
7254.1 7278.5 7267.7 7259.5 7254.1 7229.8 7232.5 7262.3 7327.2 7411.0 7500.3 7573.3 7640.9 7700.4 7778.9 
7897.9 8111.5 8511.8 9155.6 10156.3 11476.3 12931.4 14575.9 15968.8 17167.0 18284.1 19788.0 21548.7 20301.9 16415.1 
12612.2 7735.6 2250.4 573.4 254.2 113.6 0.0 
7254.1 7278.5 7267.7 7246.0 7229.8 7197.3 7164.9 7159.5 7175.7 7191.9 7202.7 7200.0 7178.4 7162.2 7143.2 
7148.7 7232.5 7440.8 7857.3 8538.9 9623.5 10927.2 12425.6 13799.6 15138.5 16352.9 17878.4 19455.3 17621.4 13761.8 
10205.0 5547.4 1468.7 427.4 208.3 92.0 0.0 
7254.1 7181.1 7137.8 7081.0 7008.0 6902.5 6791.6 6691.6 6607.7 6521.2 6426.5 6312.9 6188.5 6055.9 5926.1 
5790.9 5709.7 5712.4 5826.0 6164.1 6775.4 7692.3 8787.7 9775.0 10599.9 11270.7 12125.4 12577.1 10627.0 7662.6 
4468.2 1557.9 427.4 124.4 46.0 18.9 0.0 
7254.1 7173.0 7016.1 6799.7 6550.9 6231.7 5912.6 5566.4 5225.6 4898.3 4535.9 4170.7 3792.1 3353.9 2937.4 2485.7 
2042.1 1617.4 1241.5 941.3 741.1 635.6 586.9 584.2 549.1 459.8 351.6 251.5 181.2 135.2 102.8 78.4 54.1 37.9 27.0 21.6 0.0 
7254.1 7097.3 6799.7 6391.3 5931.5 5393.3 4825.3 4287.0 3667.6 3042.8 2415.3 1801.4 1257.7 884.5 673.5 578.8 524.7 
484.2 440.9 403.0 357.0 316.5 275.9 235.3 194.7 156.9 127.1 105.5 86.6 67.6 54.1 43.3 32.5 27.0 21.6 18.9 0.0 
7254.1 7021.5 6559.0 5988.3 5306.7 4587.3 3802.9 2980.6 2171.9 1441.6 941.3 730.3 638.3 573.4 516.6 459.8 408.4 
362.4 313.8 273.2 229.9 197.4 167.7 143.4 124.4 105.5 86.6 70.3 59.5 51.4 40.6 32.5 27.0 21.6 18.9 18.9 0.0 
7254.1 6926.9 6299.4 5533.9 4679.2 3754.2 2775.1 1817.6 1106.2 808.7 703.2 624.8 546.4 478.7 413.8 359.7 311.0 265.1 
229.9 200.2 173.1 151.5 129.8 110.9 92.0 75.7 62.2 54.1 46.0 43.3 35.2 27.0 21.6 18.9 16.2 13.5 0.0 
7254.1 6816.0 6072.2 5179.6 4141.0 3067.2 1942.0 1106.2 824.9 727.6 638.3 546.4 467.9 397.6 335.4 286.7 248.8 216.4 186.6 
159.6 135.2 116.3 94.7 78.4 67.6 56.8 48.7 43.3 37.9 35.2 35.2 29.8 21.6 18.9 13.5 10.8 0.0 
7254.1 6734.8 5861.2 4855.0 3659.5 2477.6 1374.0 889.9 770.9 681.6 578.8 484.2 403.0 335.4 284.0 243.4 211.0 181.2 154.2 
129.8 108.2 89.3 73.0 62.2 51.4 46.0 40.6 37.9 35.2 32.5 32.5 29.8 27.0 18.9 13.5 8.1 0.0 
7254.1 6678.0 5728.7 4633.2 3391.8 2069.1 1092.7 830.4 735.7 641.0 530.1 435.5 354.3 294.8 251.5 216.4 183.9 156.9 129.8 108.2 
89.3 73.0 59.5 51.4 43.3 37.9 35.2 29.8 29.8 27.0 27.0 24.3 21.6 16.2 10.8 8.1 0.0 
7254.1 6578.0 5639.4 4503.4 3180.8 1885.2 1006.2 808.7 716.8 619.4 503.1 405.7 330.0 275.9 235.3 200.2 167.7 137.9 113.6 94.7 
75.7 62.2 51.4 40.6 35.2 29.8 27.0 24.3 24.3 21.6 21.6 18.9 16.2 13.5 8.1 5.4 0.0 
7254.1 6559.0 5601.5 4446.6 3145.6 1820.3 1000.8 808.7 716.8 608.6 503.1 408.4 327.3 273.2 235.3 197.4 165.0 135.2 110.9 92.0 
73.0 59.5 46.0 37.9 32.5 29.8 27.0 24.3 21.6 21.6 18.9 16.2 16.2 10.8 8.1 2.7 0.0 
